IESNA:LM-63-2002
[TEST]P1437599
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8C-735-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 8xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (208) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.33A 399.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46280.3
TILT=NONE
208 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
6446.1 6485.6 6117.2 5393.7 4985.9 4946.4 4972.7 5077.9 5288.4 5564.7 5867.3 6485.6 7840.6 9498.1 11379.3 13221.1 14641.8 15746.9 
17088.7 17996.4 18483.2 18535.8 17443.9 16417.8 15536.4 13878.8 10484.8 7117.0 5683.1 3736.1 1355.0 723.5 486.7 263.1 184.2 105.2 0.0 
6446.1 6498.7 6130.4 5420.0 5012.2 4959.5 4999.0 5104.3 5301.6 5604.2 5919.9 6498.7 7853.7 9563.9 11537.2 13260.5 14773.4 16062.6 
17220.3 18154.3 18759.5 18798.9 17601.8 16575.7 15615.3 13931.5 10682.1 7340.7 5683.1 3749.3 1355.0 749.9 499.9 276.3 184.2 105.2 0.0 
6446.1 6485.6 6156.7 5525.2 5077.9 5012.2 5051.6 5170.0 5380.5 5709.4 6077.7 6604.0 7761.6 9550.7 11497.7 13444.7 15233.8 16733.5 
18167.5 19443.5 20167.1 20417.0 20114.4 18759.5 17601.8 16286.3 12839.6 8643.0 6130.4 4170.2 1828.6 881.4 592.0 394.7 302.6 171.0 0.0 
6446.1 6498.7 6222.5 5656.8 5209.5 5156.9 5170.0 5301.6 5551.5 5919.9 6419.8 7038.1 7880.0 9471.8 11471.4 13668.4 15681.1 17430.8 
19088.3 20522.3 21535.2 22179.8 22285.1 22100.9 21245.8 19706.6 18549.0 16680.9 13405.2 8511.5 3407.2 1407.6 868.2 565.7 407.8 
197.3 0.0 
6446.1 6525.0 6314.5 5959.3 5485.8 5393.7 5446.3 5604.2 5893.6 6354.0 6972.3 7748.5 8603.6 9800.7 11510.9 13694.7 16141.5 18364.8 
20035.5 21495.8 22587.6 23324.3 23903.2 24495.2 24718.8 24271.5 23534.8 22337.7 19496.1 13826.2 7314.3 2802.1 1355.0 723.5 407.8 
197.3 0.0 
6446.1 6511.9 6406.6 6235.6 5946.2 5788.3 5893.6 6169.8 6511.9 6985.5 7709.0 8656.2 9774.4 10892.6 12326.5 14260.3 16588.8 18864.7 
20798.5 21877.3 22706.0 23561.1 24455.7 25626.5 26771.0 27652.4 28060.2 28231.3 26047.5 19864.5 11826.6 4814.8 1854.9 868.2 421.0 
184.2 0.0 
6446.1 6564.5 6525.0 6538.2 6538.2 6525.0 6630.3 6959.2 7445.9 8116.8 8945.6 9998.0 11234.6 12708.0 14391.9 16338.9 17943.8 19469.8 
20785.4 21956.2 23061.2 24166.3 25692.3 27323.5 28731.2 29217.9 28086.6 25889.6 23166.5 18891.0 11510.9 4499.1 1447.1 697.2 302.6 
92.1 0.0 
6446.1 6551.3 6604.0 6735.5 6946.0 7222.3 7656.4 8103.7 8708.8 9445.5 10419.0 11668.7 13129.0 14878.6 16812.5 18864.7 20522.3 21693.1 
22679.7 23745.3 25139.8 26718.4 28178.6 29178.4 28191.8 26100.1 23548.0 20246.0 15286.5 8840.4 4222.8 2157.5 1210.3 710.4 447.3 
157.9 0.0 
6446.1 6551.3 6682.9 6906.5 7248.6 7735.3 8379.9 9156.1 10090.1 11116.2 12326.5 13747.3 15404.9 17351.8 19561.9 21614.2 23245.4 24574.1 
25613.4 27047.3 28928.5 30757.1 31822.7 30993.9 28849.6 26494.8 23140.2 17628.1 11195.2 5814.6 3157.3 1789.1 1210.3 855.1 499.9 197.3 
0.0 
6446.1 6538.2 6669.7 6959.2 7353.8 7893.2 8603.6 9406.0 10458.5 11497.7 12786.9 14286.7 16154.7 18141.2 20522.3 22837.6 24889.8 26718.4 
28283.9 30178.2 32690.9 34703.7 35637.7 34480.0 31704.3 27876.1 22811.3 15931.1 8800.9 4486.0 2446.9 1526.0 1026.1 697.2 434.1 223.6 
0.0 
6446.1 6485.6 6617.1 6919.7 7367.0 7945.8 8616.7 9550.7 10563.7 11681.9 13036.9 14562.9 16378.3 18351.6 20693.3 23100.7 25008.2 26665.8 
27955.0 29402.1 31230.7 32283.1 32191.0 30138.8 26626.3 22495.6 17693.9 11589.8 6209.3 3065.2 1854.9 1157.7 776.2 447.3 302.6 131.6 0.0 
6446.1 6472.4 6577.6 6840.8 7235.4 7761.6 8406.2 9182.4 10155.9 11116.2 12221.3 13484.2 14931.3 16588.8 18470.0 20561.7 22469.2 23916.3 
25087.1 26310.6 27494.6 27784.0 26981.5 24337.3 20903.8 17101.9 13115.8 8485.2 4472.8 2315.3 1486.5 960.3 565.7 289.4 184.2 92.1 0.0 
6446.1 6432.9 6498.7 6682.9 6985.5 7406.4 7906.3 8485.2 9129.8 9853.3 10590.0 11432.0 12458.1 13602.6 15023.3 16654.6 17930.7 18956.8 
19364.6 19430.4 19272.5 18009.6 15615.3 11905.5 8445.7 6064.6 4354.4 2815.2 1644.4 1078.7 723.5 486.7 302.6 157.9 78.9 26.3 0.0 
6446.1 6354.0 6261.9 6248.8 6275.1 6367.2 6459.3 6511.9 6577.6 6525.0 6367.2 6117.2 5933.0 5919.9 6222.5 6630.3 6696.0 6064.6 5064.8 
4130.8 3157.3 2315.3 1815.4 1447.1 1170.8 947.2 736.7 552.5 407.8 302.6 223.6 157.9 105.2 52.6 13.2 13.2 0.0 
6446.1 6196.1 5919.9 5643.6 5380.5 5117.4 4775.4 4196.5 3459.8 2815.2 2539.0 2552.1 2723.1 2999.4 3209.9 3157.3 2696.8 2091.7 1552.3 1249.8 
1105.0 1026.1 920.9 789.3 644.6 539.4 434.1 381.5 328.9 289.4 236.8 197.3 131.6 52.6 13.2 0.0 0.0 
6446.1 6117.2 5630.5 5104.3 4578.0 3933.4 3065.2 2236.4 1894.4 1828.6 1815.4 1815.4 1841.7 1881.2 1776.0 1433.9 1078.7 907.7 802.5 710.4 657.8 
605.1 552.5 499.9 460.4 434.1 394.7 302.6 223.6 171.0 105.2 65.8 26.3 13.2 0.0 0.0 0.0 
6446.1 6012.0 5354.2 4630.7 3815.0 2867.9 1986.4 1710.2 1644.4 1565.5 1499.7 1447.1 1394.5 1315.5 1144.5 907.7 776.2 657.8 565.7 513.1 460.4 
434.1 394.7 381.5 342.0 302.6 263.1 223.6 171.0 118.4 92.1 52.6 26.3 0.0 0.0 0.0 0.0 
6446.1 5919.9 5077.9 4222.8 3223.0 2118.0 1723.3 1618.1 1539.2 1447.1 1355.0 1236.6 1131.4 1013.0 868.2 749.9 644.6 552.5 486.7 447.3 407.8 381.5 
355.2 328.9 302.6 276.3 236.8 184.2 157.9 131.6 92.1 52.6 13.2 0.0 0.0 0.0 0.0 
6446.1 5801.5 4920.1 3867.7 2710.0 1815.4 1657.6 1578.6 1486.5 1394.5 1276.1 1131.4 999.8 868.2 749.9 657.8 578.8 499.9 460.4 421.0 381.5 355.2 328.9 
302.6 263.1 236.8 197.3 157.9 131.6 105.2 65.8 26.3 0.0 0.0 0.0 0.0 0.0 
6446.1 5775.2 4788.5 3683.5 2341.6 1736.5 1644.4 1565.5 1473.4 1368.2 1236.6 1105.0 960.3 828.8 710.4 618.3 552.5 486.7 434.1 394.7 355.2 328.9 289.4 
263.1 236.8 184.2 144.7 131.6 105.2 78.9 39.5 13.2 0.0 0.0 0.0 0.0 0.0 
6446.1 5762.0 4722.8 3525.6 2170.6 1723.3 1631.3 1552.3 1473.4 1368.2 1223.4 1078.7 934.0 815.6 710.4 631.5 565.7 513.1 447.3 394.7 342.0 315.7 276.3 
250.0 210.5 144.7 105.2 92.1 65.8 39.5 26.3 0.0 0.0 0.0 0.0 0.0 0.0 
6446.1 5709.4 4709.6 3538.8 2157.5 1710.2 1631.3 1552.3 1460.2 1355.0 1223.4 1078.7 947.2 828.8 723.5 644.6 578.8 513.1 447.3 394.7 342.0 315.7 276.3 
250.0 210.5 144.7 105.2 78.9 65.8 39.5 13.2 0.0 0.0 0.0 0.0 0.0 0.0 
